Controller Cables
Plug Cable Connector
Plug Cable Connectors are used for direct connection between the panel cards and the field marshaling terminal blocks.
Plug Cable Connectors are used for direct connection between the panel cards and the field marshaling terminal blocks. Two connectors are also available which contain the termination and connections necessary for systems with redundant inputs and outputs.
Others
- Cable Length
- 5m
- Connector 1 Shape
- Plug
- Number of Cores
- 8
Others
- Cable Length
- 5m
- Connector 1 Shape
- Plug
- Number of Cores
- 8
- Cable Length : 5m
- Connector 1 Shape : Plug
- Number of Cores : 8