Enclosure Mounts & Hardware
Interface Housing And Mounting Accessory
Vigilon’s range of loop powered interfaces offer a comprehensive range of connectivity options with critical plant and other safety systems
Vigilon’s range of loop powered interfaces offer a comprehensive range of connectivity options with critical plant and other safety systems.Interfaces are either powered from the loop or require a separate mains supply. The mains power version has its own battery backup.
Features & Benefits:- Loop Powered devices reducing cost of installation and maintenance
- Individual addresses to maximise information and fl exible cause and effect
- Each device with EN54-17 short circuit handling for enhanced system integrity
- Comprehensive range of functionality in each device variant to simplify system design
- Complete range of mounting enclosures and accessories
- Options to connect conventional fi re detectors such as fl ame and beam detectors
- EN54-17: 2005
- EN54-18: 2005
- LPCB