/content/hbtbt/au/en/search-results.html

    Enclosure Mounts & Hardware

    Operating Device Touch Center Plus Accessory

    Operating device Touch Center plus accessories includes metal box for masonry mount of LED/LCD/touch keypad, FM-frame, console house top, console house base, touch bezel, case back deep, flush mount installation box.

    Overview

    Operating device Touch Center plus accessories includes metal box for masonry mount of LED/LCD/touch keypad, FM-frame, console house top, console house base, touch bezel, case back deep, flush mount installation box. The newly developed graphics operating device Touch Center plus as successor of Touch Center Tuxedo offers simple, fast, secure ease of use and intuitive user interface. The Touch Center plus for BUS-2 enables user's hazard detection system to be intuitively dialog managed.

    Galvanized steel metal box housings for flush mounting of LED/LCD or touch keypads to be mounted on the walls before plastering and used for subsequent recording of the hollow-wall mounting boxes 013046, 013047 or 013 048. Because of all-edge screwing ability any modular mounting is possible in all directions. FM- frames are used for flush-mount installation of the Touch Center plus or one of the MB-secure keypads, to cover wall outbreaks. For this purpose, the frames are clamped by means of locking lugs on the keypad. If necessary, e.g. for wall irregularities, the frames can also be mounted directly on the wall. The FM-frames for TC plus are therefore useful supplement when it comes to hide unsightly edge breakouts or if a certain visual emphasis on the keypad is desired. For example, when the Touch Center plus is used as a digital picture frame.

    Console house top, by means of this accessory two requirements can be realized. On the one hand side, console house tops are used in combination with the “console house base” 013053 for the construction of a desk-shaped housing for wall or table mounting and on the other hand side, tops can be used as a replacement for the back case 013043 or the back case deep 013040. In this function the keypads has high-quality aesthetics that fits even better into the respective environment. Console house tops can be used with the Touch Center plus or with the MB-secure keypads.

    The console house base is required in combination with the console house top 013052, to create a console housing for wall or table mounting. By thus achieved, inclined console type shape of the keypad, there are ergonomic advantages in terms of visual presentation as well as in the operation. Another advantage is that due to the enlarged connection space, also special applications are possible – e.g. the implementation of a PoE splitter in the realization of a TR terminal. Furthermore, the rear opening of the console house base is sufficiently large to cover e.g. standard switch boxes.

    Others
    Name
    Description
    File Size
    Date
    Size
    Bedienteil TouchCenter plus für MB, schwarz
    application/pdf 197.29 KB
    5/14/2023
    197.29 KB
    POCCUSA86B00407
    application/pdf 6.14 MB
    5/10/2023
    6.14 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MB-Secure ???????
    application/pdf 3.28 MB
    5/11/2023
    3.28 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    TouchCenter Tuxedo
    application/pdf 636.72 KB
    5/14/2023
    636.72 KB
    Name
    Description
    File Size
    Date
    Size
    TouchCenter Tuxedo
    application/pdf 636.72 KB
    5/14/2023
    636.72 KB
    Bedienteil TouchCenter plus für MB, schwarz
    application/pdf 197.29 KB
    5/14/2023
    197.29 KB
    POCCUSA86B00407
    application/pdf 6.14 MB
    5/10/2023
    6.14 MB
    MB-Secure ???????
    application/pdf 3.28 MB
    5/11/2023
    3.28 MB
    Name
    Description
    File Size
    Date
    Size
    Bedienteil TouchCenter plus für MB, schwarz
    197.29 KB
    5/14/2023
    POCCUSA86B00407
    6.14 MB
    5/10/2023
    MB-Secure ???????
    3.28 MB
    5/11/2023
    TouchCenter Tuxedo
    636.72 KB
    5/14/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime