/content/hbtbt/au/en/search-results.html

    Monitors & Displays

    Remote Mount VLF Display Unit

    Remote Mount VLF Display Unit designed for use with the Laser Focus range and provide real-time indication of the status of a VESDA detector.

    Overview

    Remote Mount VLF Display Unit designed for use with the Laser Focus range and provide real-time indication of the status of a VESDA detector. Display modules provide real-time indication of the status of a VESDA detector. They have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators. They also have 4 push button keys to control the detector and the mode of the display. The Display Module can be mounted into a detector unit, a remote mounting box. Several displays can be configured to display information from a single detector in multiple locations.

    Features & Benefits:
    • Provides Immediate Status Reporting for a Single VESDA Zone
    • Allows Zone Control of Assigned VESDA Detector
    • High Intensity Alarm LEDs
    • Remote Relay Option
    • 20-Segment Vertical Bar Graph Display
    • Alarm Threshold Indicators
    • Built-In Sounder for Audible Warning
    • Comprehensive Fault Reporting
    • Multi-mode Numeric Display (defaults to smoke obscuration)
    • Recessed Mounting Option
    Certifications:
    • UL
    • ULC
    • FM
    • LPCB
    • VdS
    • ActivFire
    Specifications

    Others

    • Maximum Wiring Distance
      • 4000 foot
    • Maximum Operating Humidity
      • 99 Percentage
    • Minimum Operating Humidity
      • 10 Percentage
    • Mount Width
      • 140 millimetre
      • 5.5 inch
    • Mount Depth
      • 3.14 inch
      • 85 millimetre
    • Alarm Current
      • 110 (Remote Mounting Box) milliampere
      • 80 (Module) milliampere
    • Mount Height
      • 150 millimetre
      • 5.9 inch
    • Zones
      • 2 Zones
    • Light Bulb Type
      • LED

    Others

    • Maximum Wiring Distance
      • 4000 foot
    • Maximum Operating Humidity
      • 99 Percentage
    • Minimum Operating Humidity
      • 10 Percentage
    • Mount Width
      • 140 millimetre
      • 5.5 inch
    • Mount Depth
      • 3.14 inch
      • 85 millimetre
    • Alarm Current
      • 110 (Remote Mounting Box) milliampere
      • 80 (Module) milliampere
    • Mount Height
      • 150 millimetre
      • 5.9 inch
    • Zones
      • 2 Zones
    • Light Bulb Type
      • LED
    • Maximum Wiring Distance : 4000 foot
    • Maximum Operating Humidity : 99 Percentage
    • Minimum Operating Humidity : 10 Percentage
    • Mount Width : 140 millimetre|5.5 inch
    • Mount Depth : 3.14 inch|85 millimetre
    • Alarm Current : 110 (Remote Mounting Box) milliampere|80 (Module) milliampere
    • Mount Height : 150 millimetre|5.9 inch
    • Zones : 2 Zones
    • Light Bulb Type : LED
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime