Communication Modules
MAXPRO Intrusion LTE Module
MAXPRO Intrusion LTE Module by Honeywell are optional communication module intended for use with the MPI Control Panel. It can provide a full backup path for the Ethernet connection, providing cellular radio communication.
MAXPRO Intrusion LTE Module by Honeywell are optional communication module intended for use with the MPI Control Panel. It can provide a full backup path for the Ethernet connection, providing cellular radio communication for delivery of alarms and other messages to the central monitoring station. MAXPRO® Intrusion Peripherals offer enhancement of the MAXPRO Intrusion (MPI) fully integrated intrusion and access control system. Remote configuration and management of sites, devices, schedules, and users reduces operational costs and streamlines efficiencies across multi-site installations. The cloud-ready peripheral modules broaden your MPI configuration with backup communication, keypad interfaces, access points, relays/zone expansion, and smart remote power supply.
Features & Benefits:- Alarm and message delivery for monitoring
- Backup path for Ethernet connection
- Cellular radio communication
- Two SMA cable/SMA isolator/SMA antenna sets
- EN 50131-3:2009 Grade 3 Environmental Class II and PD 6662:2017
- EN 50136-2:2013
- EN 50131-10:2014 Type Y
Others
- Maximum Operating Ambient Temperature
- 50 Degrees Celsius
- Supply Voltage
- 14
- Maximum Operating Voltage
- 14.5
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Ambient Temperature
- -10 Degrees Celsius
- Maximum Operating Current
- 240 milliampere
- Overall Width
- 97.6 Millimeter-PRD
- Overall Height
- 108 Millimeter-PRD
- Maximum Standby Current
- 45 milliampere
- Regulatory Approvals
- EN 50131-3:2009 Grade 3 Environmental Class II; PD 6662:2017; EN 50136-2:2013; EN 50131-10:2014 Type Y
- For Use With
- MPI Control Panel
- Network Connector Type
- SMA-M, Hinged
Others
- Maximum Operating Ambient Temperature
- 50 Degrees Celsius
- Supply Voltage
- 14
- Maximum Operating Voltage
- 14.5
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Ambient Temperature
- -10 Degrees Celsius
- Maximum Operating Current
- 240 milliampere
- Overall Width
- 97.6 Millimeter-PRD
- Overall Height
- 108 Millimeter-PRD
- Maximum Standby Current
- 45 milliampere
- Regulatory Approvals
- EN 50131-3:2009 Grade 3 Environmental Class II; PD 6662:2017; EN 50136-2:2013; EN 50131-10:2014 Type Y
- For Use With
- MPI Control Panel
- Network Connector Type
- SMA-M, Hinged
- Maximum Operating Ambient Temperature : 50 Degrees Celsius
- Supply Voltage : 14
- Maximum Operating Voltage : 14.5
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Ambient Temperature : -10 Degrees Celsius
- Maximum Operating Current : 240 milliampere
- Overall Width : 97.6 Millimeter-PRD
- Overall Height : 108 Millimeter-PRD
- Maximum Standby Current : 45 milliampere
- Regulatory Approvals : EN 50131-3:2009 Grade 3 Environmental Class II; PD 6662:2017; EN 50136-2:2013; EN 50131-10:2014 Type Y
- For Use With : MPI Control Panel
- Network Connector Type : SMA-M, Hinged