/content/hbtbt/au/en/search-results.html

    Interface Cards

    Delta Communication Interface

    Eltek Delta Communication Interface text message via SMS, alarm transmission, etc. The device has a built-in eBus and is used directly for an eBus network.

    Overview

    The Eltek Delta Communication Interface text message via SMS, alarm transmission, etc. The device has a built-in eBus and is used directly for an eBus network. The unit requires an external 24V power supply. When the unit is used with alarm cards, it has 7 pieces of impulse controlled digital inputs. Used as an interface for existing sources in the fire system. Same card and technical data as Delta OP. The unit has Swedish software. When using the device where connected equipment displays messages from the device, software for the correct language should be used. Maximum cable length for digital inputs 3m. The unit must therefore be placed close to the unit that generates the signals.

    Features & Benefits:
    • Programmable inputs and outputs for detector loops
    • Monitored alarm outputs and voltage-free control circuits
    • RS232 ports for communication with e.g. printer
    Certifications:
    • IP42 Rated
    • EN54, Part 2 Standard
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime