/content/hbtbt/au/en/search-results.html

    Interface Cards

    TERM Series Relay Module

    The Relay Module has unique multi-voltage input from 24 to 230 V UC with colored making.

    Overview

    The Relay Module has unique multi-voltage input from 24 to 230 V UC with colored making.

    Certifications:
    • Ulus
    • CE
    Specifications

    Others

    • Maximum Input Voltage
      • 24 voltage direct current
    • Mounting Type
      • DIN Rail
    • Minimum Operating Voltage
      • 24 V DC

    Others

    • Maximum Input Voltage
      • 24 voltage direct current
    • Mounting Type
      • DIN Rail
    • Minimum Operating Voltage
      • 24 V DC
    • Maximum Input Voltage : 24 voltage direct current
    • Mounting Type : DIN Rail
    • Minimum Operating Voltage : 24 V DC
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime