/content/hbtbt/au/en/search-results.html

    Connection Units

    MK Connection Unit Unswithed

    A range of 13A fused connection units with flex outlet in base and thick front plate designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances.

    Overview

    A range of 13A fused connection units with flex outlet in base and thick front plate designed for the connection of refrigerators, water heaters, central heating boilers and other fixed appliances. The ranges are designed for ease of installation and have the advantageous design features of the MK range of wiring devices.

    Features & Benefits:
    • 13A Fused Connection unit - Unswitched
    • Terminal Capacity = 2 x 2.5mm², 2 x 4mm² or 2 x 6mm² stranded
    • 13A, BS1362 Fuse fitted as standard
    • Printed terminal markings on grey rear moulding for clearer identification
    • Only one size screwdriver required for installation
    • C/w Flex outlet
    • C/w Thick Frontplate
    • Flush mounting box = 866ZIC
    • Surface mounting box = K2140WH
    Certifications:
    • Conforms to BS1363 - :Pt4:2016 + A1:2018
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Minimum Mounting Box Depth
      • 35 millimetre
    • Fixing Centers
      • 60.3 millimetre

    Others

    • Minimum Mounting Box Depth
      • 35 millimetre
    • Fixing Centers
      • 60.3 millimetre
    • Minimum Mounting Box Depth : 35 millimetre
    • Fixing Centers : 60.3 millimetre
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime