/content/hbtbt/au/en/search-results.html

    Dimmers

    Albany Plus Standard Dimmer Switch

    Albany Plus Standard Dimmer Switches are designed to control the brightness of light source.They are stylish yet subtle good looks to both contemporary and classical interiors.

    Overview

    Logic PlusTM Dimmer Switches from MK Electric have been designed to perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design. Technically, they exceed British Standard requirements with patented features that make these products the most advanced and safest available. Dimmer Switches products are made from a high grade thermoset material which has an inherent antimicrobial property.

    Features & Benefits:
    • 1 Gang, Single, 2 way standard dimmer
    • Designed for Tungsten Filament lamps only
    • Tungsten lamps = 40 - 250 Watts
    • Terminal capacity 2 x 1.5mm², 1 x 2.5mm²
    • Incorporates a thermal switches for protection against overloads
    • Flush mounting box = 861ZIC
    • Surfacing mount box = K2140WHI
    Certifications:
    • Confirms to BS EN60669-2-1 + A12:2010
    • Low Voltage Directive 2014/35/EU
    • EMC Directive 2014/30/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP2XD
    Specifications

    Others

    • Maximum Power Consumption
      • 250 watt

    Others

    • Maximum Power Consumption
      • 250 watt
    • Maximum Power Consumption : 250 watt
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime