Dimmers
Dynalite Phase Cut Leading Edge Dimmer Controller
Leading Edge Dimmer Controllers are ideal for lighting circuits with resistive and inductive properties including mains voltage incandescent fittings, neon and low voltage lamps with a compatible electronic transformer.
Leading Edge Dimmer Controllers are ideal for lighting circuits with resistive and inductive properties including mains voltage incandescent fittings, neon and low voltage lamps with a compatible electronic transformer. Available in both DIN-rail and wall box configuration. Wall box dimmer controllers have been engineered to achieve rise times of over 100μS producing reduced filament sing, reduced supply voltage noise, resulting in extended lamp life. The dimmers are engineered to be compatible with electronic transformers, requiring less de-rating, therefore allowing full capacity of channel to be utilized.
Features & Benefits:- Standard features will increase lamp life reducing the ongoing project maintenance running costs
- Ideal for hospitality, office, industry, public spaces, stadiums, multi-purpose event centres and residential
Others
- Maximum Operating Voltage
- 230 voltage alternating current
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Communications Protocol
- DMX Rx
- DyNet
- Dimming Type
- Leading Edge
- Control Type
- Dimming
- Leading Edge Dimmer Controller
- Mounting Type
- Surface
- Network Connection
- Yes
Others
- Maximum Operating Voltage
- 230 voltage alternating current
- Maximum Operating Ambient Temperature
- 40 degree Celsius
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- Communications Protocol
- DMX Rx
- DyNet
- Dimming Type
- Leading Edge
- Control Type
- Dimming
- Leading Edge Dimmer Controller
- Mounting Type
- Surface
- Network Connection
- Yes
- Maximum Operating Voltage : 230 voltage alternating current
- Maximum Operating Ambient Temperature : 40 degree Celsius
- Minimum Operating Ambient Temperature : 0 degree Celsius
- Communications Protocol : DMX Rx|DyNet
- Dimming Type : Leading Edge
- Control Type : Dimming|Leading Edge Dimmer Controller
- Mounting Type : Surface
- Network Connection : Yes