Emergency Voice / Alarm Communications System
Audionet-MX System Microphone Console
Audionet-MX system microphone consoles are designed with extruded aluminum with gooseneck and dynamic microphone.
Microphone consoles are designed with extruded aluminum with gooseneck and dynamic microphone. Microphone consoles are fully monitored as required by the EN54-16 standard. Microphone consoles includes LCD display, numeric keypad from 0 to 9, clear key, music key, talk key, three message activation keys msg1-msg2-msg3, busy and system LEDs. These keys are fully software programmable. Power supply is given to the microphone consoles via RJ45 cable from the control unit or via local power supply.
Features & Benefits:- Keys are fully software programmable
- EN54-16