Emergency Lighting
AeriLED AP NM ST LED 230V 138h
AeriLED AP NM ST LED 230V 138h
AeriLED138 is an elegant standby luminaire suitable for indoor installation. The anti-panic luminaire is suitable for open areas with large mounting heights.
The luminaire is very well suited to be installed in areas with large assembly height such as shopping malls, warehouses, sports halls, foyers and cinemas. It is suitable for both new buildings and renovations of existing buildings.
AeriLED138 is equipped with the following interfaces:- potential-free
- DALI
- Wireless
Mounting type: ceiling construction
Features & Benefits:- LED emergency light in standby circuit
- Available as self-testing single battery light
- Selection of autonomy of 1 hour, 3 hours and 8 hours* via dip switch
- Addressable (optional) - Also with module for potential-free, DALI or wireless
- New efficient LED for greater height pitch
- High luminous intensity - 1h = 360lm / 3h = 170lm / 8h = 145lm*
- Quick and easy installation and maintenance
- Lifetime of LED > 100 000 hours
- * Additional battery for 8 hours of autonomy - must be ordered separately
Others
- Power Supply
- 220-240 VAC
- Overall Height
- 160 mm
- Overall Width
- 160 mm
- Pictograph
- No
- Power Consumption
- 3.9 VAC
- 3.9 VAC
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Maximum Operating Ambient Temperature
- 40 °C
- Minimum Operating Ambient Temperature
- 5 °C
- Mounting Type
- Ceiling surface
Others
- Power Supply
- 220-240 VAC
- Overall Height
- 160 mm
- Overall Width
- 160 mm
- Pictograph
- No
- Power Consumption
- 3.9 VAC
- 3.9 VAC
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Maximum Operating Ambient Temperature
- 40 °C
- Minimum Operating Ambient Temperature
- 5 °C
- Mounting Type
- Ceiling surface
- Power Supply : 220-240 VAC
- Overall Height : 160 mm
- Overall Width : 160 mm
- Pictograph : No
- Power Consumption : 3.9 VAC|3.9 VAC
- Regulatory Approvals : • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Maximum Operating Ambient Temperature : 40 °C
- Minimum Operating Ambient Temperature : 5 °C
- Mounting Type : Ceiling surface