Emergency Lighting
MaxLED M ST LED 47m 230V 138h
MaxLED M ST LED 47m 230V 138h
MaxLED 47 138 is an emergency luminaire made of aluminium for indoor installation. Fits perfectly in schools, shopping malls, warehouses, industrial and sports halls, terminals, etc. It is suitable for both new buildings and renovations of existing buildings.
MaxLED 47 138 is supplied with interchangeable single-sided and double-sided pictograms (2xD/2xU/RL/B). Wall bracket is included. The luminaire is also available with detection distances of 47 m or 65 m.
MaxLED 47 138 has an opening on the underside of the housing, which serves to illuminate the escape route.
It is equipped with the following interfaces:
- potential-free
- DALI
- Wireless
Mounting types: ceiling and wall mounting
Features & Benefits:- LED emergency beacon light
- Available as self-testing single battery light
- Selection of autonomy of 1 hour, 3 hours and 8 hours via dip switch
- Easy and fast installation and maintenance
- Addressable (optional) - Also with module for potential-free, DALI or wireless
- IP 40 - Dust-proof luminaire
- High luminous intensity - 1h = 425lm / 3h = 170lm / 8h = 60lm
- Detection distance 47 meters.
- Lifetime of LED > 100 000 hours
Others
- Power Supply
- 220-240 VAC
- Overall Height
- 336 mm
- Overall Width
- 460 mm
- Pictograph
- Yes
- Power Consumption
- 7.6 VAC
- 7.6 VAC
- Maximum Operating Ambient Temperature
- 40 °C
- Displayed Messaging or Image
- Pictograph
- Minimum Operating Ambient Temperature
- 5 °C
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Mounting Type
- Ceiling; wall bracket mounting base
Others
- Power Supply
- 220-240 VAC
- Overall Height
- 336 mm
- Overall Width
- 460 mm
- Pictograph
- Yes
- Power Consumption
- 7.6 VAC
- 7.6 VAC
- Maximum Operating Ambient Temperature
- 40 °C
- Displayed Messaging or Image
- Pictograph
- Minimum Operating Ambient Temperature
- 5 °C
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Mounting Type
- Ceiling; wall bracket mounting base
- Power Supply : 220-240 VAC
- Overall Height : 336 mm
- Overall Width : 460 mm
- Pictograph : Yes
- Power Consumption : 7.6 VAC|7.6 VAC
- Maximum Operating Ambient Temperature : 40 °C
- Displayed Messaging or Image : Pictograph
- Minimum Operating Ambient Temperature : 5 °C
- Regulatory Approvals : • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Mounting Type : Ceiling; wall bracket mounting base