Emergency Lighting
MaxLED M ST LED 65m 230V 138h
MaxLED M ST LED 65m 230V 138h
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MaxLED 65 138 is an emergency luminaire made of aluminium for indoor installation. Fits perfectly in schools, shopping malls, warehouses, industrial and sports halls, terminals, etc. It is suitable for both new buildings and renovations of existing buildings.
MaxLED 65 138 is supplied with interchangeable single-sided and double-sided pictograms (2xD/2xU/RL/B). Wall bracket is included. The luminaire is also available with detection distances of 26 m or 47 m.
MaxLED 65 138 has an opening on the underside of the housing, which serves to illuminate the escape route.
It is equipped with the following interfaces:
- potential-free
- DALI
- Wireless
Types of mounting: ceiling and wall mounting
Features & Benefits:- LED emergency beacon light
- Available as self-testing single battery light
- Selection of autonomy of 1 hour, 3 hours and 8 hours via dip switch
- Easy and fast installation and maintenance
- Addressable (optional) - Also with module for potential-free, DALI or wireless
- IP 40 - Dust-proof luminaire
- High luminous intensity - 1h = 425lm / 3h = 170lm / 8h = 60lm
- Detection distance 47 meters.
- Lifetime of LED > 100 000 hours
Others
- Overall Height
- 427 mm
- Overall Width
- 700 mm
- Power Supply
- 220-240 VAC
- Maximum Operating Ambient Temperature
- 40 °C
- Minimum Operating Ambient Temperature
- 5 °C
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Power Consumption
- 10.2 VAC
- 10.2 VAC
- Pictograph
- Yes
- Displayed Messaging or Image
- Pictograph
- Mounting Type
- Ceiling; wall bracket mounting base
Others
- Overall Height
- 427 mm
- Overall Width
- 700 mm
- Power Supply
- 220-240 VAC
- Maximum Operating Ambient Temperature
- 40 °C
- Minimum Operating Ambient Temperature
- 5 °C
- Regulatory Approvals
- • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Power Consumption
- 10.2 VAC
- 10.2 VAC
- Pictograph
- Yes
- Displayed Messaging or Image
- Pictograph
- Mounting Type
- Ceiling; wall bracket mounting base
- Overall Height : 427 mm
- Overall Width : 700 mm
- Power Supply : 220-240 VAC
- Maximum Operating Ambient Temperature : 40 °C
- Minimum Operating Ambient Temperature : 5 °C
- Regulatory Approvals : • EN 60598-1NEWLINE• EN 60598-2-22NEWLINE• EN 55015NEWLINE• EN 61547NEWLINE• EN 61000-3-2NEWLINE• EN 61000-3-3
- Power Consumption : 10.2 VAC|10.2 VAC
- Pictograph : Yes
- Displayed Messaging or Image : Pictograph
- Mounting Type : Ceiling; wall bracket mounting base
Please sign in to view part numbers available for purchase based on your account Sign In