Emergency Lighting
OmniLED LP
Eltek OmniLED LP are low voltage luminaire for connection to the Delta Quad detector loop.
Eltek OmniLED LP are low voltage luminaire for connection to the Delta Quad detector loop. This provides a solution where fire alarm detectors, alarms and emergency lights are connected to one and the same loop. Charging and monitoring is performed by the fire alarm center. All emergency light maintenance messages are displayed on a separate information panel. OmniLED LP is an elegant LED lighting fixture for indoor use, LED lighting for anti-panic areas used in large open rooms. Perfect for offices, hotels, shopping centers, cafés and restaurant environments.
Features & Benefits:- Emergency lighting for connection to Delta Quad fire alarm control panel
- Powered by the detector loop
- LED lighting with LED
- Decentralized self-test luminaire
- Indoor installation
- EN 60598-1
- EN 60598-2-22
- EN54-18
- EN54-17