Emergency Lighting
SeqLED ER NM ST LED 230V 138h
SeqLED ER NM ST LED 230V 138h
SeqLED ER 138 is an elegant emergency light in standby mode, which is suitable for indoor as well as outdoor use. The luminaire is suitable for illuminating escape routes. It fits perfectly in areas with large assembly heights such as shopping malls, warehouses, sports halls, foyers and cinemas.
The luminaire is suitable for both new buildings and renovations of existing buildings.
SeqLED ER 138 is equipped with the following interfaces:
- potential-free
- DALI
- Wireless
Features & Benefits:- LED light in standby circuit
- Self-testing single battery light
- Selection of autonomy of 1 hour, 3 hours and 8* hours via dip switch
- Addressable (optional) - Also with module for potential-free, DALI or wireless
- Greater distance between luminaires with new efficient LEDs
- High speed - 1 hour = 280lm / 3 hours = 120lm / 8 hours = 110lm*
- IP65 - dust and waterproof light
- Lifetime of LED > 100 000 hours
- Easy and fast installation and maintenance
- * Additional battery for 8 hours of autonomy - must be ordered separately
Others
- Overall Height
- 158 Millimeter-PRD
- Overall Width
- 158 Millimeter-PRD
- Power Supply
- 230 volt
- Regulatory Approvals
- EN 60598-1; EN 60598-2-22; EN 55015; EN 61547; EN 61000-3-2; EN 61000-3-3
- Operating Power
- 3.8 watt
- 3.8 Watt
- Minimum Operating Ambient Temperature
- -30
- Mounting Type
- Surface
- Power Consumption
- 3.8 Watt
- 3.8 watt
- Pictograph
- No
- Overall Depth
- 60
- Maximum Operating Ambient Temperature
- 60
Others
- Overall Height
- 158 Millimeter-PRD
- Overall Width
- 158 Millimeter-PRD
- Power Supply
- 230 volt
- Regulatory Approvals
- EN 60598-1; EN 60598-2-22; EN 55015; EN 61547; EN 61000-3-2; EN 61000-3-3
- Operating Power
- 3.8 watt
- 3.8 Watt
- Minimum Operating Ambient Temperature
- -30
- Mounting Type
- Surface
- Power Consumption
- 3.8 Watt
- 3.8 watt
- Pictograph
- No
- Overall Depth
- 60
- Maximum Operating Ambient Temperature
- 60
- Overall Height : 158 Millimeter-PRD
- Overall Width : 158 Millimeter-PRD
- Power Supply : 230 volt
- Regulatory Approvals : EN 60598-1; EN 60598-2-22; EN 55015; EN 61547; EN 61000-3-2; EN 61000-3-3
- Operating Power : 3.8 watt|3.8 Watt
- Minimum Operating Ambient Temperature : -30
- Mounting Type : Surface
- Power Consumption : 3.8 Watt|3.8 watt
- Pictograph : No
- Overall Depth : 60
- Maximum Operating Ambient Temperature : 60