/content/hbtbt/au/en/search-results.html

    Manual Call Points/Pull Stations

    Addressable Manual Call Point

    The Notifier Addressable call point is a non coded, manual call point. It provides NOTIFIER intelligent fire alarm control panels (FACP) with one addressable alarm initiating point. The F/MCP/GLASS is compatible with all Notifier intelligent panels

    Overview

    The Notifier Addressable call point is a non coded, manual call point. It provides NOTIFIER intelligent fire alarm control panels (FACP) with one addressable alarm initiating point. The F/MCP/GLASS is compatible with all Notifier intelligent panels and will automatically operate in FlashScan™ mode. FlashScan™ is a patented High Speed Communication Protocol. The Manual Call Point F/MCP/GLASS is designed to provide an interface for causing an alarm on a fire alarm system. A two wired general connection is used to connect the unit to control panel. This connection allows for both alarm signal and normal LED operation.

    Features & Benefits:
    • FlashScan patented High Speed Communication Protocol
    • Alarm signal and LED operation
    • Dual Color LED status
    • Compatible with all Notifier intelligent panels
    Certifications:
    • UL
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime