/content/hbtbt/au/en/search-results.html

    Manual Call Points/Pull Stations

    Addressable Manual Pull Station

    The Notifier addressable manual pull stations are state-of-the-art, dual-action (i.e., requires two motions to activate the stations) pull stations that includes an addressable interface and the NSP-25 panel.

    Overview

    The Notifier addressable manual pull stations are state-of-the-art, dual-action (i.e., requires two motions to activate the station) pull stations that includes an addressable interface for fireWarden series intelligent control panels, and the NSP-25 panel. Since they are addressable, the control panel can display the exact location of the activated manual station. This leads fire personnel quickly to the location of the alarm.

    Features & Benefits:
    • Built-in bicolour LED, flashes in normal operation and latches steady red when in alarm
    • Captive screw terminals wire-ready for easy connection to SLC loop
    • Surface mounted (with SB-10 or SB-I/O) or semi flush mounted.
    • Smooth dual-action design
    • Highly visible
    • Attractive shape and textured finish
    • Key reset
    • Includes Braille text on station handle
    • Optional trim ring
    Certifications:
    • CSFM: 7150-0028:0199
    • MEA: 67-02-E Vol. IV
    • UL/ULC Listed: S692 (listed for Canadian and non-Canadian applications)
    Specifications

    Others

    • Minimum Operating Humidity
      • 10 Percentage
    • Material
      • Polycarbonate
    • Housing Color
      • Textured
    • Maximum Operating Humidity
      • 93 Percentage

    Others

    • Minimum Operating Humidity
      • 10 Percentage
    • Material
      • Polycarbonate
    • Housing Color
      • Textured
    • Maximum Operating Humidity
      • 93 Percentage
    • Minimum Operating Humidity : 10 Percentage
    • Material : Polycarbonate
    • Housing Color : Textured
    • Maximum Operating Humidity : 93 Percentage
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    NOT-BG12LX Data Sheet
    application/pdf 93.51 KB
    5/14/2023
    93.51 KB
    Name
    Description
    File Size
    Date
    Size
    NOT-BG12LX Data Sheet
    application/pdf 93.51 KB
    5/14/2023
    93.51 KB
    Name
    Description
    File Size
    Date
    Size
    NOT-BG12LX Data Sheet
    93.51 KB
    5/14/2023
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime