Manual Call Points/Pull Stations
Addressable Pull Station
Addressable Pull Stations by Farenhyt are active fire protection devices and are designed to work with Silent Knight IFP-series fire alarm control panels.
The Addressable Pull Stations by Farenhyt are available as Single Action Pull Station and Dual Action Pull Station and are designed to work with Silent Knight IFP-series fire alarm control panels (FACPs).
These pull stations are manufactured with LEXAN polycarbonate resin which makes them durable and rugged. In addition to this, there are bi- coloured LEDs and single pole single throw normally open switch which closes upon activation of the pull station.
Features & Benefits:- Installer can open station without causing an alarm condition
- Dual-color LED is visible through handle of station blinks green to indicate normal operation and remains steady red in an alarm condition
- Key operated test and reset lock using lock plate actuator
- Key matches compatible FACP locks
- Meets the Americans with Disabilities Act Accessibility Guidelines (ADAAG) controls and operating mechanisms guidelines (Section 4.1.3[13])
- Meets ADA requirement for 5 lbs maximum pull force to active
- Shell, door, and handle molded from durable LEXAN®
- Reliable analog communications for trouble-free operation
- TheBraille text on station handle
- Handle latches in down position and the word Activated appears, clearly indicating the station has been pulled
- Rotary address switches for fast installation
- UL-38, Standard of Manually Actuated Signaling System
Others
- Contact Ratings
- 300 µA (15-32 ) voltage direct current
- Material
- Polycarbonate
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
Others
- Contact Ratings
- 300 µA (15-32 ) voltage direct current
- Material
- Polycarbonate
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Contact Ratings : 300 µA (15-32 ) voltage direct current
- Material : Polycarbonate
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage