/content/hbtbt/au/en/search-results.html

    Manual Call Points/Pull Stations

    Dual Pole Conventional MCP

    Dual Pole Conventional MCP manufactured by KAC has a stylish design that incorporates many benefits for the user. The new MCP range focuses on efficiency in installation and true integration of intelligent system interface.

    Overview

    Dual Pole Conventional MCP manufactured by KAC has a stylish design that incorporates many benefits for the user. The new MCP range focuses on efficiency in installation and true integration of intelligent system interface. The MCP range directly reflects this need by providing a unique ‘plug and play’ concept designed specifically to reduce installation time. All new MCP products utilize a special terminal block, where all initial installation cabling is terminated. This terminal block is then simply connected to the back of the MCP. Simple, but effective with no re-termination required and no time wasted.

    Features & Benefits:
    • Anti-Tamper facility
    • Enhanced aesthetics
    Certifications:
    • LPCB
    • EN54-11
    Specifications

    Others

    • Operating Voltage
      • 30 VDC
    • Overall Height
      • 93 mm
    • Overall Width
      • 89 mm
    • Maximum Operating Ambient Temperature
      • 55 °C
    • Minimum Operating Ambient Temperature
      • -10 °C
    • Compatible Environments
      • Indoor
    • Maximum Operating Humidity
      • 95 %
    • Material
      • PC/ABS
    • Minimum Operating Humidity
      • 0 %
    • Housing Color
      • Yellow
    • Regulatory Approvals
      • LPCB; EN54-11

    Others

    • Operating Voltage
      • 30 VDC
    • Overall Height
      • 93 mm
    • Overall Width
      • 89 mm
    • Maximum Operating Ambient Temperature
      • 55 °C
    • Minimum Operating Ambient Temperature
      • -10 °C
    • Compatible Environments
      • Indoor
    • Maximum Operating Humidity
      • 95 %
    • Material
      • PC/ABS
    • Minimum Operating Humidity
      • 0 %
    • Housing Color
      • Yellow
    • Regulatory Approvals
      • LPCB; EN54-11
    • Operating Voltage : 30 VDC
    • Overall Height : 93 mm
    • Overall Width : 89 mm
    • Maximum Operating Ambient Temperature : 55 °C
    • Minimum Operating Ambient Temperature : -10 °C
    • Compatible Environments : Indoor
    • Maximum Operating Humidity : 95 %
    • Material : PC/ABS
    • Minimum Operating Humidity : 0 %
    • Housing Color : Yellow
    • Regulatory Approvals : LPCB; EN54-11
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime