Manual Call Points/Pull Stations
Electronic module MCP small addressable
Electronic Modules by Esser are flat designed with plug in connection terminals. They also have alarm indicator for the connection to a standard detector zone.
Electronic Modules by Esser are flat designed with plug in connection terminals. They also have alarm indicator for the connection to a standard detector zone. If the glass pane is replaced with the optionally available plastic pane with reset function, the MCP can be reseted from outside by using the key. Per standard suitable for flush-mounted installation boxes.
Features & Benefits:- Flat design
- Plug-in connection terminals
- Optional terminal
- Triple key function (test, open, reset)
- Detectors that are not ready for operation can be marked with the "Out of order" label by reversing the enclosed glass pane
- VdS
Others
- Contact Ratings
- 1 A (30 ) voltage direct current
- Material
- ABS
- Maximum Operating Humidity
- <95 Percentage
Others
- Contact Ratings
- 1 A (30 ) voltage direct current
- Material
- ABS
- Maximum Operating Humidity
- <95 Percentage
- Contact Ratings : 1 A (30 ) voltage direct current
- Material : ABS
- Maximum Operating Humidity : <95 Percentage