/content/hbtbt/au/en/search-results.html

    Panic Buttons

    MCP Indoor Call Point

    System Sensor MCP5A-RP01FF-01 Call Point are an addressable call point unit designed for use on System Sensor analogue addressable fire alarm systems.

    Overview

    System Sensor MCP5A-RP01FF-01 Call Point are an addressable call point unit designed for use on System Sensor analogue addressable fire alarm systems. This call point is supplied with a plastic resettable element which means that the unit can be easily reset back to normal after a fire alarm activation.

    Features & Benefits:
    • Unique ‘Plug & Play’ installation concept
    • Total ‘Flex-Ability’ in the choice of operating element
    • Anti-Tamper facility
    • Enhanced aesthetics
    • Fully approved to the latest standards
    • Backward compatibility
    Certifications:
    • EN54-11
    • Vds
    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 55 degree Celsius
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
    • Overall Width
      • 89 millimetre
    • Overall Height
      • 93 millimetre
    • Operating Voltage
      • 24 voltage direct current
    • Minimum Operating Humidity
      • 0 Percentage
    • Regulatory Approvals
      • VdS
    • Material
      • PC/ABS
    • Housing Color
      • Red
    • Maximum Operating Humidity
      • 95 Percentage

    Others

    • Maximum Operating Ambient Temperature
      • 55 degree Celsius
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
    • Overall Width
      • 89 millimetre
    • Overall Height
      • 93 millimetre
    • Operating Voltage
      • 24 voltage direct current
    • Minimum Operating Humidity
      • 0 Percentage
    • Regulatory Approvals
      • VdS
    • Material
      • PC/ABS
    • Housing Color
      • Red
    • Maximum Operating Humidity
      • 95 Percentage
    • Maximum Operating Ambient Temperature : 55 degree Celsius
    • Minimum Operating Ambient Temperature : -10 degree Celsius
    • Overall Width : 89 millimetre
    • Overall Height : 93 millimetre
    • Operating Voltage : 24 voltage direct current
    • Minimum Operating Humidity : 0 Percentage
    • Regulatory Approvals : VdS
    • Material : PC/ABS
    • Housing Color : Red
    • Maximum Operating Humidity : 95 Percentage
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime