Cables
Cable for Cabinet Rear Panel
Cables for Cabinet Rear Panel are used for prefabricated cabling of the 100 V outputs of DOM4-8 and DOM4-24, 1 and 4 piece can be connected respectively.
Cables for Cabinet Rear Panel are used for prefabricated cabling of the 100 V outputs of DOM4-8 and DOM4-24, 1 and 4 piece can be connected respectively. Also suitable for the wiring of the switching contacts of the DOM4-X to the cabinet back wall.