Communicators
Touch-Screen-Telephone Dialler
Touch-Screen-Telephone Diallers are GSM telephone Dialler with display Touch Screen of the latest generation that combines his ease of use with the most advanced technologies in field of home and industrial security.
Touch-Screen-Telephone Diallers are GSM telephone Dialler with display Touch Screen of the latest generation that combines his ease of use with the most advanced technologies in field of home and industrial security. These devices are equipped with 6 alarm inputs programmable and 4 relay outputs and offers a system complete with customization of actions, making it one of a kind and perfect in every kind of situation, temperature sensor for the room Chrono thermostat. The DS100 are capable of react to a series of events (triggers), which the user can associate a chain of actions that will be performed by the combiner every time the event occurs.
Features & Benefits:- 6 N.C. inputs o N.A. referred to positive or negative
- 4 programmable relay outputs that can also be managed by remote with continuous or timed activation
- Up to 1000 telephone numbers can be stored
- Possibility of speakerphone conversation
- 25 configurable sms with a maximum length of 160 characters each
- 6 voice messages of 20 seconds each
- Event due to lack of battery power, discharge
- incoming call notification
- Anti-opening and anti-removal tamper.
Others
- Output Type
- Volt Free Relay
- Output Contact Power
- 30 V DC
- Number of Input Lines
- 6
- Backup Power
- Battery
Others
- Output Type
- Volt Free Relay
- Output Contact Power
- 30 V DC
- Number of Input Lines
- 6
- Backup Power
- Battery
- Output Type : Volt Free Relay
- Output Contact Power : 30 V DC
- Number of Input Lines : 6
- Backup Power : Battery