Horns & Sounders
Addressable Wall Mount Sounder Strobe
Intelligent Wall Mounted Sounder Strobe, Pure White skirt, Clear Lens with Isolation
Morley-IAS Addressable wall mount sounder strobes are designed to be connected to analogue addressable fire alarm systems. These modules are developed on the basis of piezoelectric transducer and high output LED array technology. These wall mount sounder strobes enables the maximum number of devices to be installed on a loop without compromising on sound and light output levels.
Features & Benefits:- 32 Built-in tones
- Lower power requirements
- Optional IP65 rating
- Anti-Tamper
- CPD Approved
- LPCB Approved
Others
- Maximum Operating Voltage
- 29 DC volt
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Voltage
- 15 DC volt
- Sound Level
- 97±3 (1 m) dB
Others
- Maximum Operating Voltage
- 29 DC volt
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Voltage
- 15 DC volt
- Sound Level
- 97±3 (1 m) dB
- Maximum Operating Voltage : 29 DC volt
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Voltage : 15 DC volt
- Sound Level : 97±3 (1 m) dB