/content/hbtbt/au/en/search-results.html

    Horns & Sounders

    Explosionproof horns

    Explosionproof horns is intended for use in potentially explosive atmospheres and has been designed with high ingress protection to cope with the harsh environmental conditions found offshore and onshore in the oil, gas and petrochemical industries.

    Overview

    Explosion proof horns is intended for use in potentially explosive atmospheres and has been designed with high ingress protection to cope with the harsh environmental conditions found offshore and onshore in the oil, gas and petrochemical industries.

    The flame paths, flare and the body, are manufactured completely from a UV stable glass reinforced polyester. Stainless steel screws and sinter are incorporated thus ensuring a corrosion free product. A tapered flame path is used to overcome the problems of assembly of parallel spigot flame paths

    Features & Benefits:
    • All GRP corrosion free flamepaths
    • Up to 108dBA output at 10 feet
    • Integral volume control
    • 27 tones, user selectable
    • Two tones may be switched via the external voltage supply
    • Horn/Strobe Combination Unit available
    Certifications:
    • UL Listed for USA and Canada
    • ATEX approved
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime