/content/hbtbt/au/en/search-results.html

    Horns & Sounders

    Long Base Sonos Sound Diffuser

    Alarm equipment or fire safety systems In which sound diffusers play an essential role in a building and make it possible to inform the people there of the need to evacuate and thus to protect them.

    Overview

    Alarm equipment or fire safety systems In which sound diffusers play an essential role in a building and make it possible to inform the people there of the need to evacuate and thus to protect them. Evacuation is made compulsory by the labor code as well as by the safety regulations against the risks of fire in establishments open to the public. Sound diffusers are differentiated by their power, the nature of the signals or message, their degree of protection as well as by the addition, when necessary, of a light signal (flash). The fire alarm sound devices of the IQ8S range are NF and CE (DPC) certified. They comply with EN54-3 standard with sound conforming to NFS-32-001 standard.

    Certifications:
    • EN54-3
    • NFS-32-001
    • CE
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime