Horns & Sounders
MINIDOGE Indoor Siren
MINIDOGE Indoor Siren is self-powered piezoelectric siren with internal microprocessor. The siren are available in white colour with or without LED flashing light.
Mini Doge is an internal siren that represents a perfect combination of elegance and design. Designed for meet every type of need and request, can be considered to all intents and purposes a complement to furniture. MINIDOGE Indoor Siren is self-powered piezoelectric siren with internal microprocessor. The siren are available in white colour with or without LED flashing light.
Features & Benefits:- Available in white colour with or without LED flashing light.
- CSQ
- IQNet
- UNI EN ISO 9001:2008
- UNI EN ISO 14001:2004