Horns & Sounders
Visual/Acoustic Self-Powered Signalling Device
Visual/Acoustic Self-Powered Signalling Device is sirens are controlled by a microprocessor which can control the controlling the battery and the speaker.
The Notifier Visual/Acoustic Self-Powered Signalling Device is sirens are controlled by a microprocessor which can control the controlling the battery and the speaker. In case of anomaly, the CPU sends a signal to the connection terminal block, while the control LED in the siren circuit indicates the type of fault according to the number of flashes number of flashes followed by a short pause. The siren also has a continuous self-diagnostic function microprocessor itself, and a battery current test every 32 days.
Features & Benefits:- Siren with LED flashing light
- Equipped with self-diagnosis function
- EN 54-3 Approved
- IP33C Rated
- CE Certified