/content/hbtbt/au/en/search-results.html

    Speakers

    IC Audio Speaker

    Compact monitor speakers impresses users by its sophisticated design and by its powerful sound. Perfectly suitable for installations where high sound quality is needed. The speakers are equipped with a high quality 2-way system.

    Overview

    Compact monitor speakers impresses users by its sophisticated design and by its powerful sound. Perfectly suitable for installations where high sound quality is needed. The speakers are equipped with a high quality 2-way system. The impact-resistant, UV resistant ABS plastic housing in black assures enduring stability. For additional reliability a wetness impregnation of the speakers are provided. The speakers are also secured with protection class IP 65 against the risks of environmental influences. A comfortable connection of the speakers are made possible by a stable screw terminal with contact protection. Quick and easy mounting is achieved with swivel mounting brackets.

    Features & Benefits:
    • Distinctive design
    • Excellent sound
    • IP 65
    • 2-band equalizer
    • RCA and stereo jack input
    • Shock-resistant housing
    Certifications:
    • EN54
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime