/content/hbtbt/au/en/search-results.html

    Speakers

    L-PCP Ceiling Loudspeaker

    L-PCP ceiling loudspeakers are powerful ceiling mounted speakers. They are specially designed for environments, such as shops, supermarkets, educational institutes, offices, sports fields, hotels, restaurants, and wet environments.

    Overview

    L-PCP ceiling loudspeakers are powerful ceiling mounted speakers. They are specially designed for environments, such as shops, supermarkets, educational institutes, offices, sports fields, hotels, restaurants, and wet environments*, which require excellent speech and acoustic performance.* Only applies to the L-PCP06C

    Features & Benefits:
    • Stylish and unobtrusive design
    • Finished in elegant and low-profile white
    • Easy connection and installation
    Certifications:
    • CE
    • RoHS Compliant 
    Specifications

    Others

    • Overall Width
      • 81 millimetre
    • Speaker Diameter
      • 79 millimetre
    • Overall Height
      • 180 millimetre
    • Horizontal Dispersion Angle
      • 180 degree
    • Impedance Rating
      • 6.7/3.3/1.7
    • Maximum Transmission Frequency
      • 18 kilohertz
    • Minimum Transmission Frequency
      • 150 hertz
    • Maximum Power Rating
      • 6 Watt
    • Speaker Material
      • Plastic
    • Compatible Environments
      • Indoor; Outdoor
    • Sound Level
      • 94 2N
    • Application
      • Ceiling
    • Mounting Type
      • Ceiling
    • Input Voltage Rating
      • 100/70 VLT
      • 100/70 volt
    • Transformer Power Taps
      • 1.5/3/6 Watt
    • Regulatory Approvals
      • CE; RoHS; FCC

    Others

    • Overall Width
      • 81 millimetre
    • Speaker Diameter
      • 79 millimetre
    • Overall Height
      • 180 millimetre
    • Horizontal Dispersion Angle
      • 180 degree
    • Impedance Rating
      • 6.7/3.3/1.7
    • Maximum Transmission Frequency
      • 18 kilohertz
    • Minimum Transmission Frequency
      • 150 hertz
    • Maximum Power Rating
      • 6 Watt
    • Speaker Material
      • Plastic
    • Compatible Environments
      • Indoor; Outdoor
    • Sound Level
      • 94 2N
    • Application
      • Ceiling
    • Mounting Type
      • Ceiling
    • Input Voltage Rating
      • 100/70 VLT
      • 100/70 volt
    • Transformer Power Taps
      • 1.5/3/6 Watt
    • Regulatory Approvals
      • CE; RoHS; FCC
    • Overall Width : 81 millimetre
    • Speaker Diameter : 79 millimetre
    • Overall Height : 180 millimetre
    • Horizontal Dispersion Angle : 180 degree
    • Impedance Rating : 6.7/3.3/1.7
    • Maximum Transmission Frequency : 18 kilohertz
    • Minimum Transmission Frequency : 150 hertz
    • Maximum Power Rating : 6 Watt
    • Speaker Material : Plastic
    • Compatible Environments : Indoor; Outdoor
    • Sound Level : 94 2N
    • Application : Ceiling
    • Mounting Type : Ceiling
    • Input Voltage Rating : 100/70 VLT|100/70 volt
    • Transformer Power Taps : 1.5/3/6 Watt
    • Regulatory Approvals : CE; RoHS; FCC
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime