/content/hbtbt/au/en/search-results.html

    Speakers

    Loudspeaker

    Loudspeakers are ceiling or horn type in nature which are double cone loudspeakers. They have ring with spring hooks and metal bayonet grill. They are designed for either simple or most complex and sophisticated sound-transmitting applications

    Overview

    Loudspeakers are combine excellent acoustic parameters and high aesthetics with resistance to mechanical damages and varying weather conditions as well as simple assembling and low price. Quality standards and audio characteristics have been confirmed through tests and trials employing echo-proof chamber, resistance and integrity testing equipment, as well as chambers for resistance to weather and air humidity testing.

    Features & Benefits:
    • Directional characteristic of sound emission and the highest verbal communication understanding
    • All the working environments – A, B and C
    • Wall and ceiling installation
    • Protection from dust and humidity: IP66 rating
    • Two cable penetrations insulated by means of impedance coils
    • Casing made of self-extinguishing ABS UL94V0 plastic, with steel assembling jig
    • 100% line protection from short-circuit and break in fire conditions
    Certifications:
    • EN54 Certified
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime