/content/hbtbt/au/en/search-results.html

    Speakers

    Recessed Ceiling Loudspeaker

    Recessed ceiling loudspeakers visually blends into the ceiling due to its flat design. For additional operational reliability the speakers are equipped with cable junction box integrated ceramic terminal and thermal fuse.

    Overview

    Recessed ceiling loudspeakers visually blends into the ceiling due to its flat design. For additional operational reliability the speakers are equipped with cable junction box integrated ceramic terminal and thermal fuse, as well as the Moisture impregnation of the loudspeaker chassis. Adaptation to 6 W, 3 W or 1.5 W is implemented in the usual form on the loudspeaker. The spring-loaded connector (two included) guarantees simple, quick mounting in the ceiling. By default, a plastic protective cover is mounted on the back of the loudspeaker, but a fire dome, which is also EN54-24 certified, is available as well. If the loudspeaker will be used as specified by BS 5839-8, it is also possible to order and install an optional thermal fuse as well as a ceramic connector clamp.

    Features & Benefits:
    • Suitable for a ceiling due to its flat design
    • Equipped with integrated ceramic terminals and thermal fuses
    • Protection against moisture by an impregnation
    • Flat and elegant design
    • Quick and easy installation
    Certifications:
    • EN 54-24
    Specifications

    Others

    • Horizontal Dispersion Angle
      • 180 degree
    • Minimum Operating Ambient Temperature
      • -10 Degrees Celsius
    • Overall Height
      • 181.4 Millimeter-PRD
    • Speaker Sensitivity
      • 88.9 decibel
    • Vertical Dispersion Angle
      • 180 degree
    • Maximum Operating Ambient Temperature
      • 55 Degrees Celsius
    • Overall Width
      • 181.5 Millimeter-PRD
    • Mounting Type
      • Ceiling
    • Transformer Power Taps
      • 6/3 / 1.5 Watt
    • Sound Level
      • 96.4 2N
    • Speaker Material
      • Metal

    Others

    • Horizontal Dispersion Angle
      • 180 degree
    • Minimum Operating Ambient Temperature
      • -10 Degrees Celsius
    • Overall Height
      • 181.4 Millimeter-PRD
    • Speaker Sensitivity
      • 88.9 decibel
    • Vertical Dispersion Angle
      • 180 degree
    • Maximum Operating Ambient Temperature
      • 55 Degrees Celsius
    • Overall Width
      • 181.5 Millimeter-PRD
    • Mounting Type
      • Ceiling
    • Transformer Power Taps
      • 6/3 / 1.5 Watt
    • Sound Level
      • 96.4 2N
    • Speaker Material
      • Metal
    • Horizontal Dispersion Angle : 180 degree
    • Minimum Operating Ambient Temperature : -10 Degrees Celsius
    • Overall Height : 181.4 Millimeter-PRD
    • Speaker Sensitivity : 88.9 decibel
    • Vertical Dispersion Angle : 180 degree
    • Maximum Operating Ambient Temperature : 55 Degrees Celsius
    • Overall Width : 181.5 Millimeter-PRD
    • Mounting Type : Ceiling
    • Transformer Power Taps : 6/3 / 1.5 Watt
    • Sound Level : 96.4 2N
    • Speaker Material : Metal
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime