Speakers
SS-CL Ceiling Speaker
SS-CL Ceiling Speaker is an economic ceiling mount loudspeaker for general purpose applications. It is a full range loudspeaker for speech and music reproduction in shops, department stores, schools, offices, stadium, hotels and restaurants.
SS-CL Ceiling Speaker is an economic ceiling mount loudspeaker for general purpose applications. It is a full range loudspeaker for speech and music reproduction in shops, department stores, schools, offices, stadium, hotels and restaurants.
Others
- Speaker Diameter
- 180 mm
- Overall Height
- 55 mm
- Vertical Dispersion Angle
- 160 Degree
- Speaker Sensitivity
- 90 dB
- Transformer Power Taps
- 3 To 6 W
- Sound Level
- 98 dB
- Speaker Material
- Steel
- Mounting Type
- Ceiling
Others
- Speaker Diameter
- 180 mm
- Overall Height
- 55 mm
- Vertical Dispersion Angle
- 160 Degree
- Speaker Sensitivity
- 90 dB
- Transformer Power Taps
- 3 To 6 W
- Sound Level
- 98 dB
- Speaker Material
- Steel
- Mounting Type
- Ceiling
- Speaker Diameter : 180 mm
- Overall Height : 55 mm
- Vertical Dispersion Angle : 160 Degree
- Speaker Sensitivity : 90 dB
- Transformer Power Taps : 3 To 6 W
- Sound Level : 98 dB
- Speaker Material : Steel
- Mounting Type : Ceiling