/content/hbtbt/au/en/search-results.html

    Beam Detectors

    Conventional OSID-R Beam Smoke Detector

    Smoke Beam Detector is a reflector-type linear optical beam smoke detector designed to operate as a component of fire alarm systems. The detector is appropriate for protecting buildings with large open spaces such as warehouses, atriums, etc.

    Overview

    Smoke Beam Detector is a reflector-type linear optical beam smoke detector designed to operate as a component of fire alarm systems. Optical beam smoke detectors are particularly appropriate for protecting buildings with large open spaces such as warehouses, atriums, etc. The beam operates primarily on the principle of light obscuration utilizing an Infra-Red beam. The detector is a combined transmitter/receiver unit that can be directly connected to a conventional detector circuit. Another feature of the detector is that it eliminates the main cause of false alarms and/or faults which is observed in traditional beam detectors.

    Features & Benefits:
    • Combined transmitter and receiver unit
    • Receiver consists of a CMOS imaging CCD
    • Intuitive beam alignment indicated by directional arrows
    • Highly resistant to building movement
    • Resistant to strong light sources and large solid intruding objects
    • Automatic sensitivity threshold level setting
    • Built-in heater
    • Electronic simulated smoke test from ground level
    • Standby, fault and alarm LED indicators visible from the front and bottom
    • Removable plug-in terminal blocks
    Certifications:
    • CE
    • FM
    • UL Listed
    Specifications

    Others

    • Alarm Current
      • 11 milliampere
    • Maximum Operating Voltage
      • 32
    • Overall Height
      • 152.4 Millimeter-PRD
    • Maximum Standby Current
      • 7 milliampere
    • Minimum Operating Ambient Temperature
      • -20 Degrees Celsius
    • Maximum Alarm Current
      • 54 milliampere
    • Overall Width
      • 254 Millimeter-PRD
    • Minimum Operating Humidity
      • 0 Percentage
    • Maximum Operating Humidity
      • 95 Percentage
    • Conventional or Addressable
      • Conventional
    • Application
      • Warehouses; Atriums
    • Detector Type
      • Infra-Red Beam
    • Detection Sensor Type
      • Reflector Type Linear Optical Beam
    • For Use With
      • Fire Alarm Systems
    • Includes
      • Reflector
    • Regulatory Approvals
      • CE; FM; UL Listed

    Others

    • Alarm Current
      • 11 milliampere
    • Maximum Operating Voltage
      • 32
    • Overall Height
      • 152.4 Millimeter-PRD
    • Maximum Standby Current
      • 7 milliampere
    • Minimum Operating Ambient Temperature
      • -20 Degrees Celsius
    • Maximum Alarm Current
      • 54 milliampere
    • Overall Width
      • 254 Millimeter-PRD
    • Minimum Operating Humidity
      • 0 Percentage
    • Maximum Operating Humidity
      • 95 Percentage
    • Conventional or Addressable
      • Conventional
    • Application
      • Warehouses; Atriums
    • Detector Type
      • Infra-Red Beam
    • Detection Sensor Type
      • Reflector Type Linear Optical Beam
    • For Use With
      • Fire Alarm Systems
    • Includes
      • Reflector
    • Regulatory Approvals
      • CE; FM; UL Listed
    • Alarm Current : 11 milliampere
    • Maximum Operating Voltage : 32
    • Overall Height : 152.4 Millimeter-PRD
    • Maximum Standby Current : 7 milliampere
    • Minimum Operating Ambient Temperature : -20 Degrees Celsius
    • Maximum Alarm Current : 54 milliampere
    • Overall Width : 254 Millimeter-PRD
    • Minimum Operating Humidity : 0 Percentage
    • Maximum Operating Humidity : 95 Percentage
    • Conventional or Addressable : Conventional
    • Application : Warehouses; Atriums
    • Detector Type : Infra-Red Beam
    • Detection Sensor Type : Reflector Type Linear Optical Beam
    • For Use With : Fire Alarm Systems
    • Includes : Reflector
    • Regulatory Approvals : CE; FM; UL Listed
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime