Housings & Hardware
Standard Block Lock
The conventional standard block locks includes electronic protection against drilling. These block locks acts as functional units of the block lock and the distributor.
The conventional standrd block locks systems acts as a functional unit, of the block lock and the distributor. The evaluating module integrated in the block lock is connected to the distributor or from there to the control panel in conventional wiring technology. The electronic block lock consists of a metal encapsulated case with face plate and connecting cable. It can be used as an arming element.
Features & Benefits:- Integrated evaluation module designed in low-current SMD technology
- Housing monitoring via opening sensors
- Locking bolt position is monitored via contactless inductive proximity switches
- Tamper monitoring via electronic drilling protection
- Optional application of DIN half cylinder
- G194043 (IDT), class C