/content/hbtbt/au/en/search-results.html

    Accessories

    Stopper®, Steel Web Surface Mount

    Protects smoke detectors

    Overview

    Protects from vandalism and accidental damage with these UL Listed smoke detector guards. They are constructed of 9-gauge steel wire with corrosion resistant polyester coating or 9-gauge steel wire.

    Features & Benefits:
    • 9-gauge stainless steel wire
    • Surface mount
    • Fast and easy installation
    • Includes mounting clamps and hardware
    • 4.25 in H x 8.25 in W (octagon shape)
    Certifications:
    • UL Listed
    • CSFM 7300-1416:100
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime