Accessories
Venturi Tube
Venturi Tube
A venturi Tube is inserted into the duct and delivers air from the duct through the detection chamber of the detector back to the duct. Required boreholes in the duct: 38 mm below and 50 mm above. The plastic gasket is included in the scope of delivery of the Venturi air duct module. An efficient and loop compatible air duct detection system can be operated with only small installation and maintenance costs. The module is mounted to the outside of the air duct.
Features & Benefits:- Simple installation
- Easy maintenance
- Improved aerodynamics
- IP 54