Accessories
VEU Aspirating Smoke Detector
The VEU series of Aspirating Smoke Detectors are the premium detector of the VESDA-E range. They are an Ultra-wide sensitivity range.
The VEU series of aspirating smoke detectors are the premium detector of the VESDA-E range. An Ultra-wide sensitivity range; 15 times greater than VESDA VLP, and provision for more sampling holes provide an increased coverage in high airflow applications by at least 40%. Considerably longer linear pipe runs and extended branched pipe network configurations cater perfectly to applications with higher ceilings providing an increased coverage by up to 80% whilst allowing convenient detector mounting for ease of service and maintenance. A range of revolutionary new features provide unsurpassed detection performance, flexibility, field programmability, connectivity and reduced total cost of ownership.
Features & Benefits:- Intuitive LCD icon display provides instant status information for immediate response
- Flow fault thresholds per port accommodate varying airflow conditions
- Smart on-board filter
- Referencing to accommodate external environmental conditions
- Backward compatible with VLP and VESDAnet
- Remote monitoring with iVESDA for system review and proactive maintenance
- Secondary monitoring and maintenance
- Aspirating detector secondary monitoring and maintenance via Wi-Fi
- CE
- EN 54-20
- ISO 7240-20
- UL
- ULC
- VdS