/content/hbtbt/au/en/search-results.html

    Air Quality Sensors

    Eco Ex Gas Detector

    The VESDA and ICAM ECO gas detectors continue to offer a unique and powerful gas detection solution serving a wide range of markets and applications.

    Overview

    The VESDA and ICAM ECO gas detectors continue to offer a unique and powerful gas detection solution serving a wide range of markets and applications. VESDA ECO (Ex) provides early warning of flammable (alcohols) gas hazards to protect personnel and property whilst ensuring business continuity. VESDA ECO (Ex) is approved for use within Class I Division 2 classified hazardous locations. It must be used with a similarly approved VESDA ASD and installed within the Class I Div 2 area.Each VESDA ECO (Ex) can be added easily to the pipe network to monitor flammable (alcohol) gases. Pre-calibrated sensor cartridges are easily replaced in the field and make replacing sensors a simple task.

    Features & Benefits:
    • Approved for Class I Div 2 applications
    • Flammable gas (alcohols) detection
    • Factory calibrated sensor cartridges
    • Integral alarm status LEDs
    • Integrates with PLCs/HVAC/BMS/FACP
    • Configurable relays
    • 4-20 mA analog outputs
    • RS485 Modbus output
    Certifications:
    • EN 61010-1
    • EMC
    Specifications

    Others

    • Alarm Relay Output
      • 1 A @ 30 voltage direct current
    • Minimum Storage Temperature
      • -4 degree Fahrenheit
    • Maximum Input Power
      • 30 voltage direct current
    • Minimum Operating Humidity
      • 10 Percentage
    • Maximum Operating Humidity
      • 95 Percentage
    • Maximum Standby Current
      • 60 mA @ 24 voltage direct current
    • Maximum Storage Temperature
      • 122 degree Fahrenheit
    • Minimum Input Power
      • 18 voltage direct current
    • Minimum Operating Ambient Temperature
      • -4 degree Fahrenheit
      • 20 degree Celsius
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Mounting Type
      • Wall
    • Digital Outputs
      • Modbus RTU
    • Detection Method
      • Toxic
    • Detection Area
      • Specific Point
      • Total Area
      • Zone
    • Power Source
      • Power Supply

    Others

    • Alarm Relay Output
      • 1 A @ 30 voltage direct current
    • Minimum Storage Temperature
      • -4 degree Fahrenheit
    • Maximum Input Power
      • 30 voltage direct current
    • Minimum Operating Humidity
      • 10 Percentage
    • Maximum Operating Humidity
      • 95 Percentage
    • Maximum Standby Current
      • 60 mA @ 24 voltage direct current
    • Maximum Storage Temperature
      • 122 degree Fahrenheit
    • Minimum Input Power
      • 18 voltage direct current
    • Minimum Operating Ambient Temperature
      • -4 degree Fahrenheit
      • 20 degree Celsius
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Mounting Type
      • Wall
    • Digital Outputs
      • Modbus RTU
    • Detection Method
      • Toxic
    • Detection Area
      • Specific Point
      • Total Area
      • Zone
    • Power Source
      • Power Supply
    • Alarm Relay Output : 1 A @ 30 voltage direct current
    • Minimum Storage Temperature : -4 degree Fahrenheit
    • Maximum Input Power : 30 voltage direct current
    • Minimum Operating Humidity : 10 Percentage
    • Maximum Operating Humidity : 95 Percentage
    • Maximum Standby Current : 60 mA @ 24 voltage direct current
    • Maximum Storage Temperature : 122 degree Fahrenheit
    • Minimum Input Power : 18 voltage direct current
    • Minimum Operating Ambient Temperature : -4 degree Fahrenheit|20 degree Celsius
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Mounting Type : Wall
    • Digital Outputs : Modbus RTU
    • Detection Method : Toxic
    • Detection Area : Specific Point|Total Area|Zone
    • Power Source : Power Supply
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime