Air Quality Sensors
ECO Sulfur Dioxide Gas Detector
The Vesda Eco provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property ensuring business continuity. Vesda Eco uses an existing new aspirating pipe network to actively monitor for gas escapes and build-ups.
The Vesda Eco provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity. Vesda Eco uses an existing or new aspirating pipe network to actively monitor for gas escapes and build-ups. Each ECO gas detector can house up to two gas sensors, and additional detectors can be added easily to the pipe network to monitor more gases if required. VESDA ECO (Ex) gas detectors are supplied complete with: Outer metal casing and surface mounting assembly, detector housing, sensor cartridge, data storage card and USB interface cable. Detector outputs include: relays, analogue outputs and a serial output.
Certifications:- CE
- EMC
Others
- Maximum Input Power
- 30 voltage direct current
- Alarm Relay Output
- 1 A @ 30 voltage direct current
- Maximum Storage Temperature
- 122 degree Fahrenheit
- Maximum Standby Current
- 60 mA @ 24 voltage direct current
- Minimum Input Power
- 18 voltage direct current
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Power Source
- Power Supply
- Detection Area
- Specific Point
- Total Area
- Zone
- Digital Outputs
- Modbus RTU
- Detection Method
- Flammable
Others
- Maximum Input Power
- 30 voltage direct current
- Alarm Relay Output
- 1 A @ 30 voltage direct current
- Maximum Storage Temperature
- 122 degree Fahrenheit
- Maximum Standby Current
- 60 mA @ 24 voltage direct current
- Minimum Input Power
- 18 voltage direct current
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Power Source
- Power Supply
- Detection Area
- Specific Point
- Total Area
- Zone
- Digital Outputs
- Modbus RTU
- Detection Method
- Flammable
- Maximum Input Power : 30 voltage direct current
- Alarm Relay Output : 1 A @ 30 voltage direct current
- Maximum Storage Temperature : 122 degree Fahrenheit
- Maximum Standby Current : 60 mA @ 24 voltage direct current
- Minimum Input Power : 18 voltage direct current
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
- Power Source : Power Supply
- Detection Area : Specific Point|Total Area|Zone
- Digital Outputs : Modbus RTU
- Detection Method : Flammable