Current Sensors
Current SPST Switch
The H934 is a microprocessor based current monitoring device that are designed to provide unique solutions by accurately monitoring the status of motors controlled by variable frequency drives preventing the motors from damage.
The H934 is a microprocessor based current monitoring device that are designed to provide unique solutions by accurately monitoring the status of motors controlled by variable frequency drives preventing the motors from damage.
The current sensor stores the sensed ampere values for normal operation at various frequency ranges in non-volatile memory and this stored data is used to distinguish between a reduced amp draw due to normal changes in the frequency and an abnormal amp drop due to belt loss or other mechanical failures. The relay on the H934 is isolated from the current switch, and all relay connections are externally accessible on the device. The features such as nuisance reduction, rapid troubleshooting make the sensor efficient and reliable.
Features & Benefits:- Automatically compensates
- Nuisance reduction
- Rapid troubleshooting
- Induced from monitored conductor sensor power
- LED status, LED relay power
- UL
- CE
Others
- Output Signal
- 0.1 A @ 30 /DC voltage alternating current
- Maximum Operating Humidity
- 90 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Switch Configuration
- SPST
Others
- Output Signal
- 0.1 A @ 30 /DC voltage alternating current
- Maximum Operating Humidity
- 90 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 10 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature
- -15 degree Celsius
- 5 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Switch Configuration
- SPST
- Output Signal : 0.1 A @ 30 /DC voltage alternating current
- Maximum Operating Humidity : 90 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
- Minimum Operating Ambient Temperature : -15 degree Celsius|5 degree Fahrenheit
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Switch Configuration : SPST