/content/hbtbt/au/en/search-results.html

    Current Sensors

    Current Transformer Board

    Fine tuning the control and efficiency of complicated parallel rack systems, allowing interface with existing building automation systems, and providing remote communication and control of your refrigeration system.

    Overview

    Fine tuning the control and efficiency of complicated parallel rack systems, allowing interface with existing building automation systems, and providing remote communication and control of your refrigeration system, are just a few of the benefits of the KE2 Evap-RE. Now, with the second generation KE2 Evap-RE2 available, KE2 Therm has added a whole new set of advanced capabilities, including the ability to link with three optional Auxiliary Relay Boards. The optional auxiliary boards configure to control as Superheat/EEV in standard or rack applications, Pressure/EEPR in rack applications or Temperature/EEPR in rack applications. And, because the KE2-Evap RE2 is integrated into a control panel, on-site wiring of controller related components is simplified. Plus the contractor panel provides consistent setup across multi-store locations, making return service visits more productive, and reducing installation time, and system downtime

    Features & Benefits:
    • Reduces potential for on-site errors in wiring
    • Provides consistent setup across locations, especially important for multistore businesses
    • Significantly reduces installation time
    • Pre-programmed rack control options eliminate steps at setup
    • Default settings carefully selected for complicated rack systems
    • Ability to link with up to 3 Auxiliary Boards
    • KE2 Smart Access communication capability enables remote monitoring quickly
    • Eliminates excessive temperature swings
    • Alarm notification text/e-mail
    • Remote monitoring & system control
    Certifications:
    • Missouri 63090
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime