/content/hbtbt/au/en/search-results.html

    Current Sensors

    MCS Miniature Current Switch

    The MCS Series Miniature Current Switches have been equipped with adjustable set points and LED indication to show there is no power to the unit to make them ideal for monitoring the current usage in fuse boxes and small control panels.

    Overview

    The MCS Series Miniature Current Switches are ideal for monitoring the current usage in fuse boxes and small control panels. Both models have adjustable set points and LED indication to show there is no power to the unit and when the switch is activated. Series MCS is offered in solid core or no core versions, with the no core version including terminal blocks that accept up to 1 amp directly into the unit. They are used in applications such as monitoring current usage in control panels and monitoring operation of fans, pumps and motors.

    Features & Benefits:
    • Compact size allows to mount in small control panels
    • Adjustable set points
    • LED status indicators for visual confirmation
    Certifications:
    • CE
    • RoHS
    • cUL
    • UL
    Specifications

    Others

    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Humidity
      • 10 (Non-Condensing) percentage relative humidity
    • Output Signal
      • 0.3 A @ 130 /AC voltage direct current
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit

    Others

    • Maximum Operating Humidity
      • 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Humidity
      • 10 (Non-Condensing) percentage relative humidity
    • Output Signal
      • 0.3 A @ 130 /AC voltage direct current
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
    • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
    • Output Signal : 0.3 A @ 130 /AC voltage direct current
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime