Current Sensors
Series CCS Current Switch
The Series CCS Current Switches are ideal for monitoring the operating status of fans, pumps, motors. These switches can be hung or tied directly to cables. The adjustable models utilize a potentiometer to adjust the set point.
The Series CCS Current Switches are ideal for monitoring the operating status of fans, pumps, and motors. These self-powered switches can be hung or tied directly to cables or wires. For use on existing installations, split core models can be installed without disconnecting cables. LED indicators provide a visual confirmation that the current is flowing through the core. Both fixed and adjustable set points are available. The adjustable models utilize a potentiometer to easily adjust the set point. No routine maintenance is required. The Series CCS Current Switches are intended to provide an input to equipment under normal operating conditions.
Features & Benefits:- Integral mounting flange for quick installation
- Solid core or split core configurations
- LED Indicator
- No routine maintenance is required
- CE
- UL
Others
- Maximum Operating Humidity
- 95 (Non-Condensing) Percentage
- Minimum Operating Humidity
- 0 (Non-Condensing) Percentage
- Maximum Operating Ambient Temperature
- 158 degree Fahrenheit
- 70 degree Celsius
- Minimum Operating Ambient Temperature
- -22 degree Fahrenheit
- -30 degree Celsius
Others
- Maximum Operating Humidity
- 95 (Non-Condensing) Percentage
- Minimum Operating Humidity
- 0 (Non-Condensing) Percentage
- Maximum Operating Ambient Temperature
- 158 degree Fahrenheit
- 70 degree Celsius
- Minimum Operating Ambient Temperature
- -22 degree Fahrenheit
- -30 degree Celsius
- Maximum Operating Humidity : 95 (Non-Condensing) Percentage
- Minimum Operating Humidity : 0 (Non-Condensing) Percentage
- Maximum Operating Ambient Temperature : 158 degree Fahrenheit|70 degree Celsius
- Minimum Operating Ambient Temperature : -22 degree Fahrenheit|-30 degree Celsius