/content/hbtbt/au/en/search-results.html

    Detector Test Equipment

    Equal Tee

    Range of Pipe and Fittings products have been specially developed to provide fully matched components for the optimal performance of your whole VESDA aspirating system.

    Overview

    Range of Pipe and Fittings products have been specially developed to provide fully matched components for the optimal performance of your whole VESDA aspirating system. They are also manufactured to comply with the requirements of BS5391 Part 1, EN 61386-1 and the new EN54 Part 20 guaranteeing you the quality you are used to as a VESDA customer. The pipes are a metric standard of 25 mm external diameter with suitable adapters available for imperial to metric conversions and are designed for use with any make of low pressure aspirating type smoke detection system.

    Features & Benefits:
    • Toughness and durability
    • Chemical resistance:- Acrylonitrile impacts chemical resistance, thus ABS is unaffected by corrosive attack from a wide range of acids, alkaline and other aggressive chemicals
    • Easy to joint:-The Styrene constituent in ABS makes it an easy material to joint using ABS solvent
    • Lightweight: - This makes it easy to handle in high and difficult places where systems are often installed
    • Colour: - The standard VESDA pipe and fittings are supplied in fire red to identify its service as fire. Special orders of white can be accommodated for aesthetic reasons.
    Certifications:
    • BS EN ISO 9001
    • EN54 – 20
    • EN61386-1 Class
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime