Detector Test Equipment
Jointing Socket
Jointing Sockets by Xtralis are allow for the connection of 2 lengths of pipe and should always be connected with ABS solvent cement.
Xtralis are allow for the connection of 2 lengths of pipe and should always be connected with ABS solvent cement. Our range of Pipe and Fittings products have been specially developed to provide fully matched components for the optimal performance of your whole VESDA aspirating system. They are also manufactured to comply with the requirements of BS5391 Part 1, EN 61386-1 and the new EN54 Part 20 guaranteeing you the quality you are used to as a VESDA customer. The pipes are a metric standard of 25mm external diameter with suitable adapters available for imperial to metric conversions and are designed for use with any make of low-pressure aspirating type smoke detection system.
Certifications:- BS5391 Part 1
- EN 61386-1