/content/hbtbt/au/en/search-results.html

    Detector Test Equipment

    Remote Programming And Test Unit

    Remote hand-held programming unit and test unit are used in conjunction with the Series 300 range of detectors to gain access to other advanced features.

    Overview

    2351E photoelectric smoke detector forms part of the Series 300 range of conventional detectors. 2351E’s performance can be optimised for it’s application by selecting from one of three preset alarm thresholds -Low, Medium and High, offering greater stability and optimum performance within the environment in which it has been installed. The selection is easily achieved through the use of a remote hand-held tool. The remote hand-held programming unit can also be used in conjunction with the Series 300 range of detectors to gain access to other advanced features. The features available include: read/write last maintenance date, read chamber contamination level, read value of thermal element and perform an alarm test.All the features via the hand-held programming unit are achieved effectively and effortlessly without the need to remove the detector or having to gain direct physical access (other than by the use of ‘No Climb Products’ or similar servicing tool), saving valuable commissioning/maintenance time.

    Features & Benefits:
    • Read/Write last maintenance date,
    • Read chamber contamination level, read value of thermal element and perform an alarm test
    • Set detector Status LED to blink or non blink
    • Simple laser based alarm test unit is also available
    • Range of 5m from the detector is achievable
    • 3 year warranty
    Certifications:
    • BOSCO
    • CE
    • EN54 – 7:2000 (Amendment 1)
    • LPCB
    • VDS
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime