Detector Test Equipment
SOLO Cordless Heat Detector Tester Kit
SOLO Cordless Heat Detector Tester Kit is the industry’s most popular standalone heat detector tester. The battery-powered Solo 461 is suitable for testing heat detectors up to 90C.
The Notifier SOLO Cordless Heat Detector Tester Kit is Using the unique Cross Air Technology, the air is heated and blown across the cup ensuring the heat source is directed at the sensor and not the plastic components or casing. The kit includes SOLO 460-001 cordless heat head unit, two SOLO 770-001 battery batons, one SOLO 727-001 fast charger.
The heat detector test kit is the industry’s most popular standalone heat detector tester. The battery-powered SOLO 461 is suitable for testing heat detectors up to 90C.
Features & Benefits:- Ultra safe
- Rapid activation
- Lightweight and simple to use
- Universal
- Designed for use at height and angles
- Battery-powered (supplied with 2 Battery
- Batons and a fast charger)
- Suits fixed temperature, rate-of-rise and
- Combination detectors up to 194F/90C
- UL Listed
- Ulc Listed