/content/hbtbt/au/en/search-results.html

    Detector Test Equipment

    Thermowell

    Thermowells are used with temperature instruments in process systems where gas or liquid medias are used to provide a degree of protection for the sensing element when installed inside of a pipe, tank, or piece of equipment.

    Overview

    Thermowells are used with temperature instruments in process systems where gas or liquid Medias are used to provide a degree of protection for the sensing element when installed inside of a pipe, tank, or piece of equipment. The thermowell provides easy access for NIST Certified applications and enables users to easily replace the sensor without having to drain the entire system. Thermowells also protect the small diameter sensing probes from stresses created by high temperatures and pressures, corrosive environments, or the ow of gas or liquid Medias through pipes or equipment.

    Certifications:
    • RoHs
    Name
    Description
    File Size
    Date
    Size
    No support documents tagged to this product
    An error occurred . Please try after sometime